BPSEHD-202 AluminumSuper Extra Heavy Duty Platform 48” Wide

Brand:

Connector Manufacturing (CMC)

Catalog ID:

BPSEHD-202

Super extra heavy duty platform of 48 In wide.

Two beams, each simply supported 12” from each end.;Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).;Loads equally spaced between poles.;Catalog number feet notation equals distance between pole face to pole face for all platforms.

Product details

General

Material
Aluminum Alloy, 6061-T6
Number Of Poles
2
UPC
192663125579

Dimensions

Width
48 in