text.skipToContent text.skipToNavigation

BPSEHD-222-WKY

by CMC 

Catalog ID: BPSEHD-222-WKY

Super extra heavy duty platform of 48 In wide, 1 Walkway

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

Product Details

General

Material Aluminum Alloy, 6061-T6
Number Of Poles 2
UPC 192663125937

Dimensions

Width 48 in

Resources/Downloads