MY LISTS
HUBBELL
Image of CP122WKY REGULAR DUTY ALUMINUM EQUIPMENT PLATFORM, 12ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

REGULAR DUTY ALUMINUM EQUIPMENT PLATFORM, 12ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

Brand: Chance

Catalog ID: CP122WKY

Aluminum Extra Heavy Duty equipment platform with 12' inside pole face to face spacing. The platform width is 42" and includes a 41" wide walkway on one side with hand rails. Walkway planking is not included and sourced seperately. Platform attaches to pole with eight 3/4" machine bolts (four per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Factory assembled and shipped on removable wheels for mobility to the job site.
  • Rated for three vertical loads of 2,000 lbs. each or one center load of 5,000 lbs.