text.skipToContent text.skipToNavigation

STEP, MANHOLE

by CHANCE Utility 

Catalog ID: 400270369

Cast-In Manhole Step

Product Details

General

Coating Galvanized, ASTM A-153
Material 3/4" Steel
Style Cast-In Manhole
UPC 096359071082

Dimensions

Distance From Pole N/A
Weight 6.76 lb

Certifications and Compliance

CAO Specification Number 6759

Logistics

Pallet Quantity 120 EA

Resources/Downloads