text.skipToContent text.skipToNavigation

STEP, MANHOLE

by CHANCE Utility 

Catalog ID: 402791479

Bolt-On Manhole Step

Product Details

General

Coating Galvanized, ASTM A-153
Material 3/4" Steel
Style Bolt-On Manhole
UPC 096359071860

Dimensions

Distance From Pole N/A
Weight 5.1 lb

Certifications and Compliance

CAO Specification Number 6759

Logistics

Pallet Quantity 120

Resources/Downloads