text.skipToContent text.skipToNavigation

STEP, LADDER RUNG TYPE

by CHANCE Utility 

Catalog ID: FT70025

Removable ladder rung type step installs in customer provided tab on metal pole. Rung is 14" wide and 8 5/8" deep.

Product Details

General

Coating Galvanized, ASTM A-153
Material 3/4" Steel
Style Metal Pole
Type Steel Pole
UPC 096359036258

Dimensions

Distance From Pole N/A
Weight 8.82 lb

Logistics

Pallet Quantity 200 EA

Resources/Downloads