text.skipToContent text.skipToNavigation

Accessories

Extension Chain, 18"

By CHANCE Utility  
Catalog ID: M1847
Extension Chain; 18" (457 mm)

Extension Chain, 36"

By CHANCE Utility  
Catalog ID: M18473
Extension Chain; 36" (914 mm)

Extension Chain, 48"

By CHANCE Utility  
Catalog ID: M18474
Extension Chain; 48" (1219 mm)

Extension Chain, 72"

By CHANCE Utility  
Catalog ID: M18476
Extension Chain; 72" (1.8 m)

Rope Snubbing Bracket With Wheel Tightener and 36" Chain

By CHANCE Utility  
Catalog ID: M1846W
Rope Snubbing Bracket

Wheel Tightener Assembly With 36" Chain

By CHANCE Utility  
Catalog ID: M1848W
Chain Binder; 36" (914 mm) Chain

Wheel Tightener Only

By CHANCE Utility  
Catalog ID: 070358P