text.skipToContent text.skipToNavigation

ADAPTER, ALTEC 4x4

By CHANCE Utility 

Catalog ID: P4002536P

By CHANCE Utility
Catalog ID:  P4002536P
ADAPTER, ALTEC 4x4

  • Altec® Jib Adapter: 4" x 4" Square
  • More Options

    Product Details

    General

    UPC 096359391401

    Dimensions

    Dimensions 8.5 in x 4.75 in x 4.75 in
    Height 4.75 in
    Length 8.5 in
    Weight 3 lb
    Width 4.75 in

    Resources and Downloads

    Catalogs