C400-2377 ART
C400-2377 ART

Boom Adapter with 8" Slide Pad on Reinforcement Collar

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4002376

BOOM, ADAPTER 8" ROUND

For 4" x 4" mast in T4001753 Three-Phase Boom Assembly

Product details

General

UPC
096359017370

Dimensions

Dimensions
24 in x 19.25 in x 15.25 in
Dimensions Metric
61.0 mm x 48.9 mm x 38.7 mm
Height
15.25 in
Height Metric
38.7 mm
Length
24 in
Length Metric
61 mm
Weight
110 lb
WeightMetric
49.9 kg
Width
19.25 in
WidthMetric
48.9 mm

Resources and downloads