Boom Adapter with 8" Slide Pad on Reinforcement Collar

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4002393

BOOM, ADAPTER BIPOD

For use with Bi-Pod assembly in H486310 Three-Phase Arm

Product details

General

UPC
096359017400

Dimensions

Dimensions
20 in x 19 in x 16 in
Dimensions Metric
50.8 mm x 48.3 mm x 40.6 mm
Height
16 in
Height Metric
40.6 mm
Length
20 in
Length Metric
50.8 mm
Weight
58 lb
WeightMetric
26.3 kg
Width
19 in
WidthMetric
48.3 mm

Resources and downloads