text.skipToContent text.skipToNavigation

Boom Adapter

By CHANCE Utility 

Catalog ID: C4001878

By CHANCE Utility
Catalog ID:  C4001878
ADAPTER, ROUND BOOM

  • For use with Bi-Pod assembly in H486310 Three-Phase Arm)
  • More Options

    Product Details

    General

    UPC 096359502357

    Dimensions

    Dimensions 16.75 in x 16.25 in x 17 in
    Height 17 in
    Length 16.75 in
    Weight 46 lb
    Width 16.25 in

    Resources and Downloads

    Catalogs