text.skipToContent text.skipToNavigation

5’ Conductor Cover with 4’ Epoxiglas Handle

by CHANCE Utility 

Catalog ID: C4060181

CONDUCTOR COVER W/ 4' HANDLE, 25KV, These covers provide a highly versatile system of covering up a wide variety of configurations on distribution systems. The conductor covers mate with insulator covers to cover pin-type or post-type insulator construction and also can be used with the deadend cover. The units virtually surround the hot parts and hardware to give the linemen extra protection when rubber gloving or using hot sticks. The conductor cover will couple with major brands of rubber line hose and insulator covers of the 25kV class. Conductor covers are made of high-density polyethylene and are bright orange in color. Conductor covers are 5 feet long and are available with a Grip-All adapter for hot stick application or without adapter for rubber glove application. Also available with 4-foot Epoxiglas® handles. Maximum conductor size: 666 kcmil ACSR.

Product Details

General

Style With 4' (1.2 m) Handle
UPC 096359020660

Dimensions

Weight 6.321 lb

Electrical Ratings

Withstand Voltage 25 kV Phase-to-Phase

Logistics

Pallet Quantity 72 EA

Resources/Downloads