L729, Hexagonal Twin L Die, Index 729, Use with 60-Ton HYPRESS™
Request a Quote
Brand:
Burndy
Catalog ID:
L729
Prop 65 Notice
Hexagonal L Die, Index 729.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
729
Die Type
L Die
Type
Die
UPC
781810010334
UPC 12 Digit
7818100103344
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
L729 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_L728_LineArt
Sales Drawings
SC211889-01