Discontinued
Rounding U Die, 3/0 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
U27AT
Rounding U Die, 3/0 AWG.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810627198
UPC 12 Digit
7818106271988
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Package Contents
Die only
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10020293