U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Rounding U Die, 300 kcmil

Brand:

Burndy

Catalog ID:

U30AT

Rounding U Die, 300 kcmil.

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810007785
UPC 12 Digit
7818100077855

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Die only

Resources and downloads

Customer Notices

Sales Drawings