Stainless Steel Circular Non-Butting Twin U Die, Index L
Request a Quote
Brand:
Burndy
Catalog ID:
UL
Prop 65 Notice
Stainless Steel Circular Non-Butting Twin U Die, Index L.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Index
L
Die Type
U Die
Type
Die
UPC
781810006832
UPC 12 Digit
7818100068322
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30008699
Product Cross Section Image(s)
BUR_UD3_LineArt