BUR_PPHID-264553_L725die
BUR_PPHID-264553_L725die

L316, Stainless Steel Circular Twin L Die, Index 316, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L316

Stainless Steel Circular Twin L Die, Index 316, Use with 60-Ton HYPRESS™.

Product details

General

Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
316
Die Type
L Die
Type
Die
UPC
781810010068
UPC 12 Digit
7818100100688

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Package Contents
Die only
Pallet Quantity
396

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings