Stainless Steel W Die, Index 238
Request a Quote
Brand:
Burndy
Catalog ID:
W238
Prop 65 Notice
Stainless Steel W Die, Index 238.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Crimp Force Capacity
6 ton
Die Index
238
Die Type
W Die
Type
Die
UPC
781810440353
UPC 12 Digit
7818104403533
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
80
Package Contents
Die only
Pallet Quantity
11520
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_WDIE_Lineart
Sales Drawings
50016589