WDie_Photo_ColorRGB
WDie_Photo_ColorRGB
Discontinued

Stainless Steel X Die, Index 471, Use in OUR840 POPPER™ HYTOOL™

Brand:

Burndy

Catalog ID:

X1CART

Stainless Steel X Die, Index 471, Use in OUR840 POPPER™ HYTOOL™.

Product details

General

Application
Crimping
Application - For Use On
Use with OUR840 Crimper
Color Code
Gold
Crimp Force Capacity
6 ton
Die Index
471
Die Type
X Die
Material
Stainless Steel
Type
Die
UPC
781810434154
UPC 12 Digit
7818104341544

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Die only

Resources and downloads

Customer Notices

Product Cross Section Image(s)