text.skipToContent text.skipToNavigation

U25RT

by Burndy 

Catalog ID: U25RT

Stainless Steel Circular Butting Twin U Die, 1/0 Str CU, Pink, Index 12.

Features: Fits Y35, Y39, Y750HS, PAT750, PAT750XT-18V, PAT46-18V, Y46 (With PUADP-1 Adapter)

Product Details

General

Application Crimping
Application - For Use On Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Color Code Pink
Construction Material - Main Stainless Steel
Crimp Force Capacity 12 ton
Die Index 12
Die Type U Die
EU RoHS Indicator Yes
Material Stainless Steel
Sub Brand U-DIE
Type Die
UPC 781810627334
UPC 12 Digit 7818106273344

Dimensions

Dimension - Width inch 1
Dimension - Width mm 25
Weight 0.45 lb

Conductor Related

Crimping Ranges 1/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents Die set only

Resources/Downloads

Customer Notices

Sales Drawings

<