U Die, A/B Set
Request a Quote
Brand:
Burndy
Catalog ID:
U28RTS
U Die, A/B Set.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810105702
UPC 12 Digit
7818101057022
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Package Contents
Die only
Resources and downloads
Specifications
U28RTS Specification Sheet
Catalogs
Full Line BURNDY Catalog