HUBBELL
Stainless Steel Circular Butting Twin U Die, Index L80
Image of U32XRT Stainless Steel Circular Butting Twin U Die, Index L80

Stainless Steel Circular Butting Twin U Die, Index L80

Brand: Burndy

Catalog ID: U32XRT

Butting U Die, Index L80.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index L80

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U32XRT

Crimp Force Capacity

12 ton

Die Index

L80

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810056912

UPC 14 Digit GTIN

00781810056912

Dimensions

Weight

0.27 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only