HUBBELL
BUR_U6CABT_346_Gray_PRODIMAGE
BUR_U6CABT_346_Gray_PRODIMAGE

Stainless Steel Hexagonal Butting Twin U Die, #4STR CU, #6STR AL, Gray, Index 346

Brand:

Burndy

Catalog ID:

U6CABT

Hexagonal Butting U Die, #4STR CU, #6STR AL, Gray, Index 346.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U6CABT

Color Code

Gray

Crimp Force Capacity

12 ton

Die Index

346

Die Type

U Die

Type

Die

UPC

781810627020

UPC 12 Digit

7818106270200

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads