U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting Twin U Die, #6 STR CU, #8 STR AL, Blue, Index 374

Brand:

Burndy

Catalog ID:

U8CABT

Stainless Steel Hexagonal Butting Twin U Die, #6 STR CU, #8 STR AL, Blue, Index 374.

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Color Code
Blue
Crimp Force Capacity
12 ton
Die Index
374
Die Type
U Die
Type
Die
UPC
781810627006
UPC 12 Digit
7818106270066

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Package Contents
Die only

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)