text.skipToContent text.skipToNavigation

Stainless Steel Circular Butting Twin U Die, AN8, Index 355

by Burndy 

Catalog ID: U8CET

Stainless Steel Circular Butting Twin U Die, AN8, Index 355.

Product Details

General

Application Crimping
Application - For Use On Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity 12 ton
Description - End Fitting Vertical Pin
Die Index 355
Die Type U Die
EU RoHS Indicator No
Material - Threads 1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 2,150 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2,150 lb
Strength Rating - Minimum Ultimate, Vertical (V) 2,500 lb
Type Die
UPC 781810031018 096359050605
UPC 12 Digit 7818100310188

Dimensions

Diameter - Rod / Tube 2 in
Length 18.00 in
Mounting Bolt Spacing
  • 5.00 in
  • 6.00 in
  • 8.00 in
Weight 10.5 lb

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Pallet Quantity 100 EA
Standard Package 4

Resources/Downloads

Customer Notices

Sales Drawings