U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, 3/0 AWG, Index 45, Use with indenter adapter Y39P3 or Y35P3

Brand:

Burndy

Catalog ID:

UV27L

Stainless Steel Nest U Die, 3/0 AWG, Index 45, Use with indenter adapter Y39P3 or Y35P3.

Product details

General

Application
Crimping
Application - For Use On
Use with Y34PA Indenter
Crimp Force Capacity
12 ton
Die Index
45
Die Type
U Die
Type
Die
UPC
781810007877
UPC 12 Digit
7818100078777

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Package Contents
Die only

Resources and downloads

Customer Notices

Sales Drawings