text.skipToContent text.skipToNavigation

Stainless Steel Nest U Die, AN-6, Index 55, For YBM6CL Flag Terminals, Use with Y29PA1 indenter

by Burndy 

Catalog ID: UV6B1

Stainless Steel Nest U Die, AN-6, Index 55, For YBM6CL Flag Terminals, Use with Y29PA1 indenter.

Product Details

General

Application Crimping
Application - For Use On Use with Y29PA1 Indenter
Crimp Force Capacity 12 ton
Die Type U Die
Type Die
UPC 781810105597
UPC 12 Digit 7818101055977

Dimensions

Dimensions 1.57 in x 1.06 in x 1.38 in
Height 1.38 in
Length 1.57 in
Width 1.06 in

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings