text.skipToContent text.skipToNavigation

W5CRT

by Burndy 

Catalog ID: W5CRT

Stainless Steel W Die, Blue, Index 7.

Die Index: 7

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code Blue
Crimp Force Capacity 6 ton
Die Index 7
Die Type W Die
EU RoHS Indicator Yes
Sub Brand W-VT DIE SET
Type Dies
UPC 781810440612
UPC 12 Digit 7818104406122

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents Die set only

Resources/Downloads

Customer Notices

Sales Drawings