HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Index 691

Brand:

Burndy

Catalog ID:

W691

W Die, Index 691.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Crimp Force Capacity

6 ton

Die Index

691

Die Type

W Die

Type

Die

UPC

781810440520

UPC 12 Digit

7818104405200

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings