text.skipToContent text.skipToNavigation

WK737

by Burndy 

Catalog ID: WK737

Stainless Steel W Die, Index K737.

Die Index: K-635

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Crimp Force Capacity 6 ton
Die Index K737
Die Type W Die
EU RoHS Indicator Yes
Sub Brand W-DIE
Type Dies
UPC 781810440148
UPC 12 Digit 7818104401488

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents Die set only

Resources/Downloads

Customer Notices

Sales Drawings