HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel X Die, Index 471, Use in OUR840 POPPER™ HYTOOL™

Brand:

Burndy

Catalog ID:

X1CART

X Die, Index 471.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X1CART

Color Code

Gold

Crimp Force Capacity

6 ton

Die Index

471

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434154

UPC 12 Digit

7818104341544

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)