HPS_ID_MEAMP32RN2_PRODIMAGE
HPS_ID_MEAMP32RN2_PRODIMAGE

LoadLooker Ammeter, Up to 500kV, 50 Hertz Unit

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

MEAMP32RN2

U-shape jaw senses the amperage present between tines, narrow jaw for up to 5000 Amps

  • Open-end design lets you check loads on components not accessible by other hot-line ammeters
  • Universal fitting mounts on insulated hotsticks
  • Single button operation
  • HOLD feature lets you bring down single reading to eye level
  • Auto shut off after five minutes idle, or manually turn off by depressing button for five seconds

Product details

General

Duty
N/A
UPC
096359570486

Dimensions

Jaw Width
2.5 in
Weight
3 lb
WeightMetric
1.3 kg

Electrical Ratings

Amperage - Display Range
0-99.9 Amperes (0.1 Amp increments); 100-1999 Amperes (1.0 Amp increments); 2000-5000 Amperes (0.01 kA increments)
Amperage Rating
Up to 5000 A
Withstand Voltage
Up to 500 kV