HPS_ID_T4031251_PRODIMAGE
HPS_ID_T4031251_PRODIMAGE

Button and Spring Kit

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4031245

Button and Spring Kit for C4031023 and C4031597. With normal care and maintenance, the Telescoping Tool will have a long service life- but when repairs are necessary, a complete kit is available containing all of the buttons and springs needed to repair the tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

EU RoHS Indicator
No
Style
Telescoping Disconnect Tool
UPC
096359059424

Dimensions

Dimensions
13.25 in x 10.5 in x 0.25 in
Dimensions Metric
33.7 mm x 26.7 mm x 0.6 mm
Height
0.25 in
Height Metric
0.6 mm
Length
13.25 in
Length Metric
33.7 mm
Mounting Bolt Spacing
09635905942
Weight
0.08 lb
WeightMetric
0 kg
Width
10.5 in
WidthMetric
26.7 mm

Resources and downloads