HPS_ID_T4031251_PRODIMAGE
* Representative image
HPS_ID_T4031251_PRODIMAGE

Button and Spring Kit

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4031249

Button and Spring Kit for C4031020 and C4031601. With normal care and maintenance, the Telescoping Tool will have a long service life- but when repairs are necessary, a complete kit is available containing all of the buttons and springs needed to repair the tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

EU RoHS Indicator
No
Style
Telescoping Disconnect Tool
UPC
096359059462

Dimensions

Dimensions
14 in x 11 in x 1 in
Dimensions Metric
35.6 mm x 27.9 mm x 2.5 mm
Height
1 in
Height Metric
2.5 mm
Length
14 in
Length Metric
35.6 mm
Mounting Bolt Spacing
09635905946
Weight
0.11 lb
WeightMetric
0 kg
Width
11 in
WidthMetric
27.9 mm

Resources and downloads