HUBBELL
Image of C4031598 Heavy Duty Telescoping Disconnect Stick 12 ft (3.6 m) Maximum Length
Buy America(n) Qualified

Heavy Duty Telescoping Disconnect Stick 12 ft (3.6 m) Maximum Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031598

TELESCOPING TOOL, 12' HD, The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place
  • Heavy-duty units have slightly larger tip sections: 1-1/4” versus 1-1/8”
  • Each heavy-duty telescoping tube is also slightly larger
  • This results in more rigidity, important for managing heavyweight maintenance tasks
  • Both tip sections feature proven ChanceEpoxiglas®
  • This unicellular foam-core material prevents moisture trapping voids between foam and tool