text.skipToContent text.skipToNavigation

Tie Stick W/ Rotary Prong Head and Universal End, 8'3"

by CHANCE Utility 

Catalog ID: H185519

TIE STICK-ROTARY PRONG+UNIVERSAL-8FT 3IN, Chance Epoxiglas Tie Sticks are made with a variety of heads to meet every lineman’s particular preference. Rotary Prong Tie Sticks, most linemen find are speedy and easy to operate for handling looped ties. Two-Prong Tie Sticks are preferred by many linemen for handling hot ties with loops. Rotary Blade Tie Sticks have a swivel action that permits greater freedom of movement than the fixed-blade types.

Product Details

General

EU RoHS Indicator No
Storage Bag Included? P643-8 (Bag not included. Must be ordered separately.)
Style Rotary Prong on top w/ Universal Head on Bottom
UPC 096359039211

Dimensions

Weight 9.8 lb

Resources/Downloads