HPS_ID_H17604_PRODIMAGE
* Representative image
HPS_ID_H17604_PRODIMAGE

Universal Pole w/ One Universal Head, 1-1/4" X 4'2"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PST4032913

Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas and lightweight aluminum castings.

Pole Dia. 1-1/4"

Product details

General

UPC
096359493716

Dimensions

Dimensions
55.0 in x 4 in x 4 in
Dimensions Metric
1397.0 mm x 10.2 mm x 10.2 mm
Height
4 in
Height Metric
10.2 mm
Length
55 in
Length Metric
1397 mm
Weight
2.9 lb
WeightMetric
1.3 kg
Width
4 in
WidthMetric
10.2 mm