HPS_ID_561630_PRODIMAGE
* Representative image
HPS_ID_561630_PRODIMAGE

Universal Pole W/ Plastic Hex Fitting, 10'

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4001584

Insulating black plastic ferrule accepts the threaded-stud fitting unique to Safety Line brand interchangeable- tool accessories.

  • Tested per OSHA & ASTM F711
  • Insulating black plastic ferrule accepts threaded-stud fitting unique to Safety Line brand interchangeable tool accessories
  • Made from same glass-filled nylon materials as Chance universal-tool ferrules
  • Extends insulation to end of tool handle
  • Ferrule may be ordered either separate for retrofit on customer poles or factory-installed on 1-1/4”-diameter Epoxiglas ™ poles
  • Opposite Ends: Plastic Hex and Chance Universal* Ferrules

Product details

General

UPC
096359618645

Dimensions

Dimensions
124 in x 3 in x 3 in
Dimensions Metric
315.0 mm x 7.6 mm x 7.6 mm
Height
3 in
Height Metric
7.6 mm
Length
124 in
Length Metric
315 mm
Weight
8 lb
WeightMetric
3.6 kg
Width
3 in
WidthMetric
7.6 mm

Resources and downloads