HPS_ID_C6010200_PRODIMAGE
* Representative image
HPS_ID_C6010200_PRODIMAGE

Jumper Terminal, 15kV, Shrouded, Threaded, #2

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6010198

15kV 4/0 Plain Plug Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For threaded ferrule style ground clamps (temporary jumper use only)
  • For #2 15kV jumper cable

Product details

General

Die Size
U243
EU RoHS Indicator
No
Material
Copper
Style
Shrouded
Thread Size
5/8" - 11 UNC
UPC
096359024712

Dimensions

Weight
0.4 lb
WeightMetric
0.2 kg

Conductor Related

Conductor Size
#2 AWG

Resources and downloads