15kV 12ft. 2/0 Rubber Glove Jumper Set, 15kV Clear Clamps
Request a Quote
Brand:
Chance
Catalog ID:
PSC6010164CL
15kV 12ft. 2/0 Rubber Glove Jumper Set, 15kV Clear Clamps
Designed and tested to ASTM F2321
Complete set rated to 15kV
Includes PSG4758CL 15kV Rubber Glove Jumper Clamps and 12ft of S10045 2/0 15kV Jumper Cable
Continuous current rating of 300 amps
Conductor range of #6 CU to 795 ACSR
Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs
Clamps have 5-5/8" below the handguard
Adequate rubber gloves must be worn when isntalling or removing jumper clamps
Product details
Resources and downloads
Product details
Dimensions
Weight
27.7 lb
WeightMetric
12.5 kg
Conductor Related
Conductor Diameter (Main) - Maximum
1.1
Conductor Diameter (Main) - Minimum
0.1
Conductor Size
2/0 AWG
Resources and downloads
Specifications
CH-PSC6010164CL-SPEC-EN