text.skipToContent text.skipToNavigation

Epoxiglas Swivel Hook Ladder W/18" Hooks, 16'

By CHANCE Utility 

Catalog ID: H490416B

By CHANCE Utility
Catalog ID:  H490416B
Epoxiglas Hook Ladders have many applications in high voltage maintenance to position linemen in the most advantageous working location, making line repairs possible at otherwise almost unaccessible places. All hooks are formed from 1"-diameter tempered steel and can be swiveled to best fit various angles on the structure. Steel chains clip to the hooks to assist in securing the ladder to a support. Rung material for both rated ladders are 1.25" Epoxiglas, sand coated.
  • Meets ASTM F711 and IEC 61478 - Category 2
  • Designed to effectively position linemen for high-voltage maintenance
  • Make line repairs possible, even in inaccessible places
  • Two basic styles of Epoxiglas Hook Ladders are available - Regular Duty Ladders with 2" siderails for vertical suspension applications and Heavy Duty Ladders with 2-1/2" siderails for tagged-out positions
  • Hooks are formed from 1"-diameter tempered steel
  • These hooks can be swiveled to best fit various angles on structure
  • Ladders include 8"-dia. hooks
  • 14"- or 18"-dia. hooks can be ordered for other structure applications
  • Steel chains clip to hooks to assist in securing ladder to support
  • Rung material for both rated ladders are 1-1/4" sand-coated Epoxiglas

More Options

Product Details

General

Strength Rating - Ultimate 750 lb