text.skipToContent text.skipToNavigation

MR8892C

by Burndy 

Catalog ID: MR8892C

Full Cycle Ratchet Hand Crimping Tool

5 year limited warranty

Product Details

General

Application Crimping
Die Type Permanent Die Grooves
Tool Type Full Cycle Ratchet Crimper
Trade Name HYTOOL™
Type Crimper
UPC 781810235218
UPC 12 Digit 7818102352188

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads