HPS_ID_PSC4060624_PRODIMAGE
* Representative image
HPS_ID_PSC4060624_PRODIMAGE
HPS_ID_PSC4060624_2_PRODIMAGE

Pole Protector for Concrete, Fiberglass, and Steel Poles, 7 in x 5 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4060625

Pole Protector for Concrete, Fiberglass, and Steel Poles, 7" x 5', for pole up to 19" dia.

  • Protective cover for mounting chain-binder tools
  • Simple installation for quick attachment of bases for ladders, platforms, conductor supports, auxiliary arms, pole tongs, etc.
  • Tough material protects pole without reducing tool's load rating
  • Not for mounting capstan hoists or any application that loads chain binder in an upward direction
  • Not insulating cover up equipment

Product details

General

Style
Pole Protector
UPC
096359652090

Dimensions

Dimension - Height inch
7
Length
5 ft
Weight
4.5 lb

Resources and downloads