HPS_ID_T3060028_PRODIMAGE
* Representative image
HPS_ID_T3060028_PRODIMAGE

Storage Bag for C4031383 or C4031384

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T3060029

TOOL BAG, 8 ft 9 in L X 11 in W

8'9" L x 11" W

Product details

General

Type
Container
UPC
096359058038

Dimensions

Length
8 ft 9 in
Length Metric
2.6 m
Weight
2 lb
WeightMetric
0.9 kg
Width
11 in
WidthMetric
279.4 mm

Resources and downloads