Tool Bag, 6 ft 10 in L X 6.6 in W

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

P62110

TOOL BAG, 11 ft L X 7.5 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

Product details

General

EU RoHS Indicator
No
Type
Container
UPC
096359050360

Dimensions

Length
11 ft
Length Metric
3.3 m
Weight
2.6 lb
WeightMetric
1.7 kg
Width
7.5 in
WidthMetric
190.5 mm

Resources and downloads

Specifications