text.skipToContent text.skipToNavigation

Tool Bag, 8’ 1” L X 11” W

By CHANCE Utility 

Catalog ID: T3130063

By CHANCE Utility
Catalog ID:  T3130063
TOOL BAG, 8'1"L X 11"W, Chance waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

More Options

Product Details

General

EU RoHS Indicator No
Type Container
UPC 096359058373

Dimensions

Length 84 in
Weight 3.43 lb

Resources and Downloads

Specifications