HUBBELL
HPS_PPHID_250077_96.jpg
* Representative image
HPS_PPHID_250077_96.jpg

Tongue Type Strain Jack for Strain Poles, 36 in (0.9 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

V4010158

Acme Thread Strain Jack.

Strain Jack (36" Long) Tongue Type

Product details

General

Catalog Number

V4010158

EU RoHS Indicator

No

Style

Accessories

UPC

096359205180

Dimensions

Dimensions

47 in x 5.5 in x 4.75 in

Dimensions Metric

119.4 mm x 14.0 mm x 12.1 mm

Height

4.75 in

Height Metric

12.1 mm

Length

47 in

Length Metric

119.4 mm

Weight

3 lb

WeightMetric

1.3 kg

Width

5.5 in

WidthMetric

14 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads