text.skipToContent text.skipToNavigation

Pole, Adjustable Strain

by CHANCE Utility 

Catalog ID: C4012148

POLE, ADJUSTABLE STRAIN, 14', Key to many transmission and EHV maintenance jobs, these hot-line tools help support conductors while insulators are removed and replaced. Adjustable strain poles can be used with yoke plates and hook assemblies at the conductor and structure ends of suspension, V-string or deadend insulator strings. To support the hot-end trunnions or hooks, five stainless steel crosspins are located at 6" intervals on the 2"-diameter Epoxiglas® poles. To engage deadend and suspension yokes at the hot end also requires the adjustable pole clamp of heat-treated aluminum. This pole clamp can be unlocked and positioned by hotsticks. On the cold end, a high-strength steel strain-jack with bronze tongue provides take-up with a ratchet wrench and trunnions. Wrench and trunnions must be ordered as separate items. Standard strain jack furnished with each strain pole provides 12" of adjustment. Longer strain jacks (for 24" or 36" of take-up) and extra pole clamps also may be ordered.

Product Details

General

EU RoHS Indicator No
Style Adjustable
UPC 096359017745

Dimensions

Length 168 in
Length - Insulated Section 135 in
Lengths - Extended 191
Weight 39.2 lb

Electrical Ratings

Voltage - Maximum 552000 V

Resources/Downloads