Fixed Strain Pole, 134 in (3.4 m), Clevis to Clevis

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4002916

Pole, Strain 113" with Clevis to Clevis

  • Working length 113"
  • Max load 12,000 lb

Product details

General

UPC
096359488972
Working Load Limit
12,000 lb
Working Load Limit Metric
5,443 kg

Dimensions

Dimension - L Length Overall mm
3,403 mm
Dimension - Length Overall inch
134 in
Dimensions
142 in x 6.375 in x 5.75 in
Dimensions Metric
360.7 mm x 16.2 mm x 14.6 mm
Height
5.75 in
Height Metric
14.6 mm
Length
142 in
Length Metric
360.7 mm
Weight
27 lb
WeightMetric
12.2 kg
Width
6.375 in
WidthMetric
16.2 mm