Tongue Type Strain Jack for Strain Poles, 12 in (0.3 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

E4011998P

SCREW, JACK ASSY X 12", Acme Thread Strain Jack.

12"-Acme-thread Strain Jack

Product details

General

EU RoHS Indicator
No
Style
Accessories
UPC
096359084242

Dimensions

Dimensions
19.25 in x 2.5 in x 1 in
Dimensions Metric
48.9 mm x 6.4 mm x 2.5 mm
Height
1 in
Height Metric
2.5 mm
Length
19.25 in
Length Metric
48.9 mm
Weight
6 lb
WeightMetric
2.7 kg
Width
2.5 in
WidthMetric
6.4 mm